IESNA:LM-63-2002
[TEST]P1199428
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-835-U-T3R
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8540
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1191.4 1098.2 1034.8 981 937.7 924.2 955.7 1028.3 1145.5 1304.7
1503.3 1735.1 1984.4 2277.4 2567.8 2818.9 3017 3178 3289.1 3388.3
3397.1 3185.8 2472.9 2130 1914.4 1683.5 1454.3 1198.8 865.1 408.9
218.2 147.8 117.2 90.1 55.1 28 0
1191.4 1097.8 1034.8 984.5 941.7 928.1 960.5 1030 1142.4 1301.2
1498.4 1731.1 1995.7 2297.1 2590.1 2848.6 3062.5 3217.3 3331 3436
3438.2 3250.6 2567.8 2171.6 1948.9 1716.3 1482.3 1222 883.1 425.1
232.2 158.8 128.6 102.8 68.7 39.4 0
1191.4 1103.5 1041.4 990.2 948.7 932 957.4 1023 1128 1272.3
1456 1685.2 1914.4 2199.1 2508.8 2806.6 3059.4 3251.4 3404.5 3531.4
3586 3508.6 3281.6 2605 2205.2 1949.4 1705.8 1433.3 1101.3 681.4
391.5 242.3 198.6 167.1 131.2 66.5 0
1191.4 1105.2 1048.4 1003.8 959.6 940.4 955.2 1002.5 1087.3 1208
1368.5 1569.7 1790.2 2041.7 2334.7 2655.3 2965 3246.6 3483.7 3656.9
3764 3761 3643.8 3430.3 3098.4 2587.1 2173.8 1833.9 1450.3 941.7
516.5 310.1 209.9 152.2 97.1 35.4 0
1191.4 1115.7 1061.9 1019.5 983.2 962.2 966.6 1000.7 1064.1 1156.4
1288.5 1454.3 1644.1 1842.2 2105.1 2386.3 2717.8 3063.8 3396.6 3679.2
3879.9 3972.2 3939.4 3789.8 3593 3341.1 3020.9 2631.7 2143.1 1513.8
799.5 365.2 176.7 96.2 54.2 24.5 0
1191.4 1123.2 1076.8 1041 1013 997.2 998.5 1017.8 1060.6 1122.3
1204.1 1316.1 1462.1 1620.9 1808.1 2033.8 2307.6 2618.6 2951.4 3285.6
3606.6 3875.1 4048.8 4093.8 4022.5 3904 3785.5 3623.2 3344.2 2800.9
1920.1 911.5 329.3 135.1 61.7 14.4 0
1191.4 1137.2 1098.2 1073.8 1055.8 1048.4 1051.9 1068.5 1096.9 1138
1194 1263.6 1357.2 1475.3 1598.6 1759.6 1963.8 2203.9 2479 2780.4
3104 3425.5 3731.2 3989.3 4188.7 4314.7 4379.9 4412.2 4399.1 4133.6
3382.7 2174.2 898.4 261.5 88.8 23.6 0
1191.4 1152 1124.1 1110.5 1103.1 1106.6 1119.2 1136.7 1163 1197.1
1242.1 1295.1 1360.2 1451.2 1555.7 1678.6 1830.4 2027.7 2261.7 2534.1
2839.9 3157.8 3495.9 3837.5 4155.9 4449.8 4704 4903.8 5045.6 4933.1
4249.5 2942.2 1362 430.8 119.8 23.6 0
1191.4 1171.3 1157.3 1154.2 1161.7 1179.6 1201.9 1229.9 1258.8 1291.1
1330.9 1372.5 1426.3 1504.6 1608.7 1736.8 1896 2077.5 2307.2 2575.7
2878.8 3201.6 3551.9 3927.6 4311.6 4705.3 5069.6 5386.7 5551.2 5384.1
4521.1 2830.7 978.4 250.6 76.5 20.1 0
1191.4 1173.5 1162.5 1162.5 1174.8 1192.7 1220.7 1250.5 1280.6 1315.6
1353.7 1398.3 1449.5 1523.8 1629.7 1763.1 1924.4 2110.3 2356.6 2626.9
2933.5 3267.2 3620.6 4002.9 4401.3 4803.2 5171.1 5473.7 5620.7 5349.5
4353.2 2553.4 782.5 190.7 63.9 17.5 0
1191.4 1185.3 1191.8 1209.8 1236 1271.9 1316.1 1360.7 1408.8 1455.6
1504.6 1559.7 1626.6 1711 1823 1973.4 2155.8 2360.9 2605.4 2850.8
3113.7 3385.7 3659.5 3949.1 4245.2 4524.2 4756 4870.6 4784 4253.9
3143.8 1574.5 447.9 108.5 38.9 10.1 0
1191.4 1195.8 1209.8 1235.6 1271.9 1316.9 1371.6 1428 1483.1 1541.3
1600.8 1658.1 1722.8 1795.9 1886.8 2004.9 2147.1 2305 2470.7 2636.5
2821.1 3004.3 3187.1 3382.2 3580.8 3758.8 3875.6 3870.8 3690.6 3165.3
2261.2 1155.1 375.7 119.8 47.7 17.5 0
1191.4 1204.5 1226 1261.4 1306 1360.2 1421.5 1481.4 1536.1 1588.5
1632.7 1672.1 1707.1 1737.3 1779.7 1837 1920.9 2008.9 2099.4 2182.5
2256.9 2314.6 2352.2 2373.6 2405.1 2416.1 2368.8 2234.1 1968.2 1540.4
974.9 465.8 171.9 73.9 44.2 17.5 0
1191.4 1219.4 1254.8 1301.6 1355.4 1408.8 1458.6 1498.4 1522.1 1526.9
1514.2 1486.6 1433.7 1349.7 1242.1 1116.2 995 893.1 823.6 781.6
762.8 748.8 733.5 714.7 690.2 660.9 609.7 529.7 428.2 311
210.8 139.5 87.9 57.3 33.7 9.2 0
1191.4 1233.4 1281.9 1328.7 1374.2 1407.9 1428.9 1422.3 1384.7 1312.1
1207.2 1077.3 931.2 796 701.1 639.4 591.8 555.9 528.3 507.8
492.9 478.1 458.4 436.5 409.8 384.5 355.6 318.4 275.1 224.4
172.3 126 85.7 55.1 31.1 6.6 0
1191.4 1244.3 1299 1341.4 1366.4 1369 1343.6 1279.8 1182.7 1058.9
925.9 811.8 732.6 676.6 626.3 585.6 559.8 545.4 538.4 534.9
531 525.3 512.6 490.7 461.4 423.8 383.1 343.8 300.5 250.2
194.6 135.6 90.1 52.9 22.3 4.8 0
1191.4 1254.8 1309.5 1340.6 1345.4 1315.2 1247 1145.9 1031.3 914.1
827.9 766.3 713.4 670.9 639.9 617.6 598.3 582.6 569 553.7
547.6 542.8 532.3 505.6 473.7 442.2 409.8 374 335.5 295.7
250.6 197.7 131.6 82.7 38.9 13.1 0
1191.4 1265.3 1316.9 1337.5 1318.2 1252.2 1154.7 1041.4 938.2 862.9
815.3 768.5 731.7 701.1 668.7 629.4 577.8 539.7 517.9 498.6
469.7 455.7 454.4 453.1 450.1 443.5 430.8 412.4 388.8 358.2
320.2 269 208.2 145.2 76.1 20.6 0
1191.4 1271 1321.3 1326.6 1286.3 1203.2 1090.8 991.1 910.6 863.8
829.3 797.3 765.4 723 657.8 595.3 536.7 490.7 438.7 409.8
402.4 393.6 384 376.6 374 371.8 364.3 351.6 332.8 310.1
283.4 253.2 207.8 164.5 109.3 32.8 0
1191.4 1272.8 1322.2 1322.2 1271.4 1172.2 1062.8 963.5 904.9 876.5
854.2 834.9 803 739.6 651.3 569.5 503.9 437.8 401.1 383.1
364.3 341.6 324.5 319.3 316.2 307.9 293 275.1 253.7 231.8
211.7 214.8 162.7 109.8 81.8 46.8 0
1191.4 1279.8 1324.4 1318.2 1257 1149.9 1038.3 950.4 908 885.7
872.1 859.9 825.3 746.2 647.8 556.8 485.9 432.1 424.3 416.8
386.6 342.9 318.4 309.2 299.2 278.6 263.7 245.4 225.2 207.3
208.2 171.9 116.8 73.9 53.4 27.6 0
1191.4 1283.7 1327.9 1319.1 1252.6 1144.6 1035.7 954.4 906.7 887.9
876.9 866 830.6 749.7 651.3 559.8 487.2 437.8 436.5 432.6
403.3 352.1 322.8 310.5 300.5 278.6 263.7 246.7 227.9 206
196.4 153.1 103.2 73.5 54.7 27.1 0
